Pump locator

CHOOSE A LOCATION

EXPLORE and LEARN moreabout the facts and placements of pumps in different locationsand environments

Private Household

Industry: 1 and 2 family house

Application: Heating

Size: 160 m2 for a family of 4 persons

Reduced energy consumption: 508 kWh per year

Energy saving in %: 76.8

Please note that any case featured above is to be seen as a best practice example, based on particular conditions for a specific installation environment. Therefore, it does not reflect the general savings potential of all applications or building types of this kind.