HS

HS

Bookmark and Share

blueflux_range_logoHorisontal split case pumps

Applications

  • Water supply systems
  • Air-conditioning systems
  • Cooling systems
  • Irrigation systems
  • Other industrial systems

 

Features and benefits

  • Flange dimensions according to EN 1092-2 (DIN 2501)
  • Robust design
  • Double suction and volute design
  • Wide range
  • Standard motor
  • Adaptable to any application and performance
  • Removable bearing housing for easy maintenance

 

Technical data

Flow, Q: max. 2500 m3/h
Head, H: max. 148 m
Liquid temp.: 0 °C to + 100 °C
Operat. pressure: max. 16 bar