MG

MG

Bookmark and Share

blueflux_range_logoMGE Motors - Totally enclosed fan-cooled, squirrel-cage standard motor

Features and benefits

  • Outstanding reliability
  • When fitted with VFD drive the pump adjusts its performance to the demand, thereby saving energy

 

Technical data

Motor sizes: 0.25 to 375 kW (22-375 kW Siemens)
Motor types: Single-phase and threephase 2-pole and 4-pole motors.
Frequency: 50 and 60 Hz.

The motors are designed according to current IEC, DIN and VDE guidelines and standards