MGE

MGE

Bookmark and Share

blueflux_range_logoMGE Motors - Totally enclosed fan-cooled, squirrel-cage motors with VFD integrated in the terminal box

 

Features and benefits

  • Outstanding reliability
  • Adjusts the pump performance to the demand, thereby saving energy
  • Superior system control

 

Technical data

Motor sizes:  0.25 to 22 kW
Motor:          2- and 4-pole motors
Frequency:   50 and 60 Hz.