NB NBG

NB, NBG

Bookmark and Share

blueflux_range_logoCast iron and stainless steel, single-stage standard pump

Applications
The pumps are suitable for liquid transfer in:

  • District heating plants
  • Heating systems for blocks of flats
  • Air-conditioning systems
  • Cooling systems
  • Washdown systems
  • Other industrial systems

 

Features and benefits

  • Standard dimensions according to EN and ISO standards
  • Compact design
  • Flexible pump range
  • Standard motor
  • Adaptable to any application and performance
  • EN 12 756 shaft seal.

 

Technical data

Flow, Q: max. 1000 m3/h
Head, H: max. 160 m
Liquid temp.: - 25 °C to + 140 °C
Operat. pressure: max. 25 bar