NK NKG

NK, NKG

Bookmark and Share

blueflux_range_logoSingle stage standard pumps according to EN 733, ISO 2858 and ISO 5199

Applications
The pumps are suitable for liquid transfer in:

  • District heating plants
  • Water supply systems
  • Air-conditioning systems
  • Cooling system
  • Washdown system
  • Fire fighting systems
  • Other industrial systems

 

Features and benefits

  • Standard dimensions according to EN or ISO standards
  • Robust design
  • Wide range
  • Standard motor
  • Adaptable to any application and performance
  • EN 12 756 shaft seal

 

Technical data

Flow, Q: max. 1170 m3/h
Head, H: max. 160 m
Liquid temp.: - 25 °C to + 1