TP

TP

Bookmark and Share

blueflux_range_logoCirculator pumps,
close-coupled type

Applications
Circulation of hot or cold water in:

  • Heating systems
  • District heating plants
  • Local heating plants
  • Domestic hot water systems
  • Cooling and air-conditioning systems.

 

Features and benefits

  • Compact design
  • Wide range
  • Standard motor
  • Service-friendly
  • Various types of shaft seals depending on liquid, temperature and pressure

 

Technical data

Flow, Q: max. 4600 m3/h
Head, H: max. 170 m
Liquid temp.: - 25 °C to + 150 °C
Operat. pressure: max. 25 bar